Publish your products
Connelly® Two-Piece Toilet 1.28 GPF & 0.9 GPF - WASHLET®+ Connection
Connelly® Two-Piece Toilet 1.28 GPF & 0.9 GPF - WASHLET®+ Connection

    Connelly® Two-Piece Toilet 1.28 GPF & 0.9 GPF - WASHLET®+ Connection

    Combines contemporary design with innovations in style and water conservation. Employs both our Tornado flushing system (see Smartfact below) and CEFIONTECT, an extraordinarily smooth, ion-barrier surface to keep the bowl cleaner longer. Universal height.
    Specification
    • Specially designed to accommodate a concealed connection WASHLET®+

      CEFIONTECT® ceramic glaze

      3-D Tornado Flushing System

      Concealed Trapway

      Chrome Trip Lever with Dual Flush Option

      Elongated Bowl with Soft Close seat

      Universal Height

      ADA Compliant

      12" Rough-In

      Two Piece Toilet, Elongated, ADA, Universal Height, Dual Flush

      residential

      #01, #01-RH

      Cotton, Cotton

      Two Piece Toilet, Elongated, ADA, Universal Height, Dual Flush
    Technical specification
    • Unique ref.MS494124CEMFG-connelly-two-piece-toilet-128-gpf-and-09-gpf-elongated-bowl-with-seat
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit