Publish your products
EcoPower® Ultra-High-Efficiency Toilet Flush Valve - 1.0 GPF (V.B. Set)

EcoPower® Ultra-High-Efficiency Toilet Flush Valve - 1.0 GPF (V.B. Set)

The water-powerd turbine in the EcoPower flush valve charges the power supply during usage and provides maximum performance in even the most demanding, high-traffic commercial spaces. A special version of this flush valve works with reclaimed water systems.
Specification
  • 1.0 GPF

    Self-powered hydroelectric flush valve system

    No minimum daily usage requirement

    Durable chrome plated body with tamper-proof screws and solid bronze valve body

    Self-cleaning piston valve with 360° filter screen

    Neutral rough-in and adjustable tail piece connection

    True mechanical flush override

    Smart sensor with self-adjusting detection range

    6-second detection time to prevent ghost flushing

    For toilet with 1-1/2" top spud inlet

    Exposed flush valve with 1" angle stop and 1-1/2" vacuum breaker set

    ADA compliant

    Model available for use with Reclaimed Water Systems (See options above)

    EPD coated valve body (Reclaimed Water Model)

    See product Spec Sheet (X) version for Reclaimed Water Quality Parameters

    EcoPower, Flush Valve, Ultra-High Efficiency, Hands free

    residential

    #CP

    Polished Chrome Finish

    EcoPower, Flush Valve, Ultra-High Efficiency, Hands free
Technical specification
  • Unique ref.TET1UA32-ecopower-high-efficiency-toilet-flush-valve-10-gpf-vb-set
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit