Publish your products
GS Widespread Faucet - 1.2 GPM
GS Widespread Faucet - 1.2 GPM
GS Widespread Faucet - 1.2 GPM
GS Widespread Faucet - 1.2 GPM
GS Widespread Faucet - 1.2 GPM

    GS Widespread Faucet - 1.2 GPM

    A standard desing with modern twists dotted here and there, the GS is the fit for modern living spaces. We pursued a standard look with durable finish, sure to be loved for generations.
    Specification
    • WaterSense certified Hi-efficiency 1.2 GPM (4.5 LPM) faucet

      Meets California water efficiency CEC leakage regulations

      Brass Construction

      Lever Handles - Accommodates 8" - 11" spread

      Metal Pop-up drain assembly included

      ADA Compliant

      MTO Color Finishes (Made to Order)

      Widespread, Faucet, ADA

      residential

      #CP, #PN, #PBR, #PFG, #BN

      Polished Chrome Finish, Polished Nickel, Polished Bronze MTO, Polished French Gold MTO, Brushed Nickel

      Widespread, Faucet, ADA
    Technical specification
    • Unique ref.TLG03201U-gs-widespread-faucet-12-gpm
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit