Publish your products
Cloud
TreCe
Archived

Cloud

Cloud is a mobile recycling piece of furniture designed to fit into a modern work environment where flexibility and aesthetics are two key factors. This is reflected in the simple and classy design with the characteristic rounded corners and the bold wheels that invite you to move Cloud around. With inlets from both sides, Cloud can be placed against a wall or in the middle of a room. Cloud is equipped with doors that make emptying very easy, there is also a lip on the inside of each door that leads waste into the bag. Custom designed symbols on the doors and back. By the option of choosing color and symbols, Cloud can be adapted to different types of environments and needs.

Technical specification
  • Unique ref.cloud
  • Product familyCloud
  • Product groupWaste Bin
  • TypeAssembly (multiple objects)
  • Date of publishing2019-12-09
  • Edition number1
  • Height (mm)1090
  • Width (mm)1172
  • Depth (mm)500
Related
  • Material mainMDF
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Trash Cans
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit