Publish your products
RF P1.60G Single-leaf Steel Fire Door
TRIA

RF P1.60G Single-leaf Steel Fire Door

Hinged metal door with the frame made of bended electro-zinc coated steel profiles (1.5 mm thickness) welded to each other. On the hinges side are welded steel spikes which engage the leaf’s top when the door is closed. The leaf is made of two electro-zinc coated steel panels (0.8 mm thickness) and contains thermal insulating materials according to the TRIA constructive system. The use of intumescent joints ensures the necessary tightness against flames and hot gases. The pivoting fuction of the door is ensured by three exclusive hinges of this series. If desired, the hinges can be hidden by extending the panel of the leaf, on all three sides in order to maintain the symmetry of the door. If necessary, its possible to incorporate an intumescent grid in the leaf.
Specification
  • Fire resistance: EI2 60 / E 60 tested in accordance with EN 1634-1 Classification according to EN 13501 -2 Door dimensions, free passage (mm): W x H (standard) 800 / 900 x 2000 / 2100 W maximum 1210 H maximum 2935 external frame (standard) L + 150 x H + 75
Technical specification
  • Unique ref.RF-P1-60G-Single-leaf-Steel-Fire-Door
  • Product familySingle Action Steel doors
  • Product groupSingle-leaf
  • TypeObject (single object)
  • Date of publishing2024-05-07
  • Edition number1
  • Depth (mm)62
Related
  • Material mainSteel
  • Material secondaryInsulation
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)28
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_24_28
  • Uniclass 2015 DescriptionFire doorsets
  • CSI MasterFormat 2014 Code08 13 00
  • CSI MasterFormat 2014 TitleMetal Doors
  • OmniClass Number23-17 11 31
  • OmniClass TitleFire Doors

Region availability

Europe North America Asia Africa Oceania
Åland Islands
Anguilla
Armenia
Algeria
American Samoa
Albania
Antigua and Barbuda
Azerbaijan
Angola
Australia
Andorra
Aruba
Bangladesh
Benin
Cook Islands
Austria
Barbados
Bhutan
Botswana
Federated States of Micronesia
Belarus
Belize
British Indian Ocean Territory
Burkina Faso
Fiji
Belgium
Bermuda
Brunei
Burundi
French Polynesia
Bosnia and Herzegovina
British Virgin Islands
Cambodia
Cameroon
Guam
Bulgaria
Canada
China
Cape Verde
Kiribati
Croatia
Caribbean Netherlands
Christmas Island
Central African Republic
Marshall Islands
Cyprus
Cayman Islands
Cocos (Keeling) Islands
Chad
Nauru
Czech Republic
Collectivity of Saint Martin
Georgia
Comoros
New Caledonia
Denmark
Costa Rica
Hong Kong
Côte d'Ivoire
New Zealand
Estonia
Cuba
India
Democratic Republic of the Congo
Niue
Faroe Islands
Curaçao
Indonesia
Djibouti
Norfolk Island
Finland
Dominica
Japan
Equatorial Guinea
Northern Mariana Islands
France
Dominican Republic
Kazakhstan
Eritrea
Palau
Germany
El Salvador
Kyrgyzstan
Eswatini
Papua New Guinea
Gibraltar
Greenland
Laos
Ethiopia
Pitcairn Islands
Greece
Grenada
Macau
Gabon
Samoa
Guernsey
Guadeloupe
Malaysia
Ghana
Solomon Islands
Hungary
Guatemala
Maldives
Guinea
Timor-Leste
Iceland
Haiti
Mongolia
Guinea-Bissau
Tokelau
Ireland
Honduras
Myanmar (Burma)
Kenya
Tonga
Isle of Man
Jamaica
Nepal
Lesotho
Tuvalu
Italy
Martinique
North Korea
Liberia
United States Minor Outlying Islands
Jersey
Mexico
Pakistan
Libya
Vanuatu
Latvia
Montserrat
Philippines
Madagascar
Wallis and Futuna
Liechtenstein
Nicaragua
Singapore
Malawi
Lithuania
Panama
South Korea
Mali
Luxembourg
Puerto Rico
Sri Lanka
Mauritania
Malta
Saint Kitts and Nevis
Taiwan
Mauritius
Moldova
Saint Lucia
Tajikistan
Mayotte
Monaco
Saint Pierre and Miquelon
Thailand
Morocco
Montenegro
Saint Vincent and the Grenadines
Turkmenistan
Mozambique
Netherlands
Saint-Barthélemy
Uzbekistan
Namibia
North Macedonia
Sint Maarten
Vietnam
Niger
Norway
The Bahamas
Nigeria
Poland
Trinidad and Tobago
Republic of the Congo
Portugal
Turks and Caicos Islands
Reunion
Romania
U.S. Virgin Islands
Rwanda
Russia
United States
Saint Helena
San Marino
São Tomé and Príncipe
Serbia
Senegal
Slovakia
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit