AMATRIS LED DOWNLIGHT CEILING CUTOUT Ø 120 MM
SIMPLE, FLEXIBLE, QUICK
In terms of luminaire luminous flux, the compact Amatris recessed LED downlight with 1400 lm and 1900 lm is one of the big boys.
With its reduced bezel ring and white reflector, the luminaire can be integrated into almost all surroundings.
THE CHALLENGE
LED downlights are often the first choice for simple lighting and the upgrading of relaxation zones and traffic zones. They can be quickly and simply installed into suspended ceilings and reduce operating costs thanks to their energy-efficient light. However, this often means that the design potential of the downlights are neglected which often influence the atmosphere of the room via luminaire design and light effects. In addition, VDU workplaces place demands on downlights that they often cannot meet.
THE SOLUTION
The Amatris G4 LED not only ticks boxes in terms of energy efficiency and especially simple installation. The downlight is also very adaptable with regard to light and design thanks to two different construction sizes and reflectors. A particularly useful feature when refurbishing: the large construction size of the Amatris G4 LED has an especially wide edge that achieves clean coverage even with larger ceiling apertures. Furthermore, various design attachments give the luminaires an individual appearance and with its UGR<19 variants also a solution for computer workstations.
Region availability
| Asia | Europe |
|---|---|
Kuwait | Austria |
Oman | Belgium |
Qatar | Bosnia and Herzegovina |
Saudi Arabia | Bulgaria |
Türkiye | Croatia |
United Arab Emirates | Czech Republic |
Denmark | |
Finland | |
France | |
Germany | |
Greece | |
Hungary | |
Ireland | |
Italy | |
Montenegro | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Romania | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom |