Publish your products
Corner Beads - 350 Bullnose
Trim-Tex
Archived

Corner Beads - 350 Bullnose

350 Bull Splicer
Joins 2 sections of 350 Bull Corner Bead. Unique spring action allows Splicer to be snapped into bead for perfect alignment. Use with Trim-Tex #710 Adhesive Caulk to eliminate cracking.


350 Miter Marker
Creates perfect inside corners. Eliminates guesswork when finishing door and window openings. Miter marking for 90 and 135 degree off angle corners.


350 Bull Adapter
Joins to a 350 Bull Bead and transitions to a standard square outside corner. Simplifies the installation of the baseboard. Designed with a minimal mud bump which uses less compound and prevents excessive outward splaying of the baseboard.


350 Bull L Bead Inside Corner
Designed to match Trim-Tex's 350 Bull L Beads. Available for 1/2" and 5/8" drywall.


350 Bull 3 Way
0923 is designed to finish three 350 Bull Outside Corners that adjoin to a 90degree outside angle.


350 Bull 3 Way Off Angle
0921 is designed to finish two 350 Bull Outside Corners and one 350 Bull Splayed Corner Bead, adjoining at an outside off angle corner.


350 Bull 2 Way
0920 is designed to finish two 350 Bull Outside Corners, adjoining at a 90 angle.


350 Bull Arch L Bead
Like 350 Bull Arch, 350 Bull Arch L Bead is also designed to be notch free and hassle free. It can be used for creating beautiful curved layers or finishing arched doors and windows. 350 Bull Arch L Bead can go from a 36" inside to a 36" outside radius.


350 Bull L Bead
350 Bull L Bead works just like Trim-Tex J Round or Chamfer Stop. Perfect for decorative layers or for a clean finished look around windows and doors. Save the cost of wood moldings.


350 Bull Arch Kerfed Bead
Leg can be inserted into the channel of many preformed door and window jambs. Rounded Finish.


350 Bull Kerfed Bead
Leg can be inserted into many preformed door and window jambs. Doesn't require filling notches on exposed bead area. Finish from a 15" inside to a 36" outside radius.


350 Bull Traditional Style Arch Kerfed Bead
3/8" leg can be inserted into many preformed door and window jambs. Doesn't require filling notches on exposed bead area. Finish from a 15" inside to a 36" outside radius.


350 Bull Traditional Style Kerfed Bead
3/8" leg can be inserted into the channel of many preformed door and window jambs. Rounded Finish.


350 Bull Splayed Corner Bead
Great for off angle walls. Use with 0921 off angle 3-Way.


350 Bull Arch
The only exclusive Archway Bullnose in the world that doesn't require filling of notches on the exposed bead area. Details as small as 15" inside and 24" outside. Eliminates one coat of mud.


350 Bull Corner Bead
Smaller radius & extra long legs allow 350 Bull to absorb extreme impact. Half the radius of 3/4" Bullnose. Great for accenting large and small details. Does not require a setback of drywall. Easy to use. Free cleaning tool included.


Technical specification
  • Unique ref.corner-beads-350-bullnose
  • Product familyFixed Partitions
  • Product groupCorner Beads
  • TypeObject (single object)
  • Date of publishing2014-07-11
  • Edition number1
Related
  • Material mainVinyl
  • Material secondaryVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationBuilding Element
  • UNSPSC nameCorner guards
  • UNSPSC code30161504
  • Uniclass 2015 CodePr_35_90_43_15
  • Uniclass 2015 DescriptionCorner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TitleCorner Guards
  • OmniClass Number23-17 25 15 13
  • OmniClass TitleCorner Guards
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit