Publish your products
Qbiss Screen Rainscreen Element
Qbiss Screen Rainscreen Element
Qbiss Screen Rainscreen Element
Qbiss Screen Rainscreen Element
Qbiss Screen Rainscreen Element
    Trimo

    Qbiss Screen Rainscreen Element

    Qbiss Screen is an innovative metal rainscreen cladding system designed for ventilated façade applications and for both new-build and refurbishment use. It comprises of an aluminium honeycomb core, held between two metal skins, with each element corner formed without cutting or folding.
    Specification
    • Name
      Qbiss Screen facade element

      Joint type
      hidden, high aesthetics

      Description
      Fire-resistant sandwich panel wall system for external walls and ceilings with a non-combustible aluminium honeycomb core.

      Product name
       
      Qbiss Screen
       
      Manufacturer
       
      Trimo
       
      Use
       
      External walls and ceilings
       
      Panel thickness (mm)
       
      50
       
      Panel width (mm)
       
      600 - 1200
       
      Panel length (mm)
       
      500 - 6500
       
      Insulation core
       
      Alu Honeycomb
       
      Reaction to fire
       
      A2-s1, d0
       
      Coating
       
      PVDF or PUR/PA
       
      External facing - profile
       
      G
       
      Internal facing - profile
       
      G
       

    Technical specification
    • Unique ref.qbiss-screen
    • Product familyQbiss
    • Product groupQbiss Screen
    • TypeBuilding Material
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondarySheet metal
    Classification
    • BIMobject CategoryWalls - Cladding