Publish your products
Digital Production | Recording | Broadcast Studios Acoustics
Digital Production | Recording | Broadcast Studios Acoustics
Digital Production | Recording | Broadcast Studios Acoustics
Digital Production | Recording | Broadcast Studios Acoustics
Digital Production | Recording | Broadcast Studios Acoustics
    Archived

    Digital Production | Recording | Broadcast Studios Acoustics

    The Troy "OnAir" System can turn a metal warehouse into a live, on-air studio. Troy's designs for studios, recording rooms and screening rooms can achieve an NC 18 rating with reverberation time of .75 seconds.

    The combination of Troy Board and Troy Wool absorbs a tremendous amount of sound energy. The Troy "OnAir" System can be shipped anywhere in the world.

    key words: studio, broadcast, digital, recording, STC, NC, barrier, loud noise, acoustics, acoustical, NRC, absorption, elephant doors, control rooms, MEPs,

    Specification
    • Troy System Wall Designs Turns Metal Warehouse into LIVE ON AIR Studio

      Troy Board (TB) is a wood fiber Portland cement board that possesses high acoustical absorption at the low end frequencies. Combining this with Troy Wool (TW), an organic mineral wool material, creates the Troy "OnAir" System. 

      Local vendors can supply the vertical studs (wood or steel) and gypsum board. Local labor can install per Troy “On Air System” shop drawings.

      Physical Properties

      ¨ Troy Board Zero (0) Flame Spread as per UL

      ¨ Troy Board Zero (0) Smoke Developed as per UL

      ¨ STC Ratings of 52 to STC 72 as per Riverbank Laboratory Testing

      ¨ NRC .95+ for absorption walls and ceiling

      ¨ Troy Board Does not support Fungi Growth

      ¨ Troy Board Does not support Microbial growth

      Applicable Standards

      ¨ Acoustical per Riverbank Laboratory ASTM E90-90 and E413-87, C423-17, ASTM E795-16

      ¨ CAC per USG Testing ASTM E1414-16

      ¨ Microbiological Testing per Accugen Labs

      ASTM G21, ASTM E 2180

      ¨ Fire Rating per Underwriters Laboratory ASTM E84 as per UL 723

      Size Dimensions

      ¨ Troy STC 52 Wall Width 4⅞”

      ¨ Troy STC 58 Wall Width 9¼”

      ¨ Troy STC 65 Wall Width 13⅝”

      ¨ Troy STC 67 Wall Width 16”

      ¨ Troy STC 68 Wall Width 18”

      ¨ Troy STC 70 Wall Width 19⅝”

      ¨ Troy STC 72 Wall Width 22”

      OTHER

      ¨ Fire Rating per Underwriters Laboratory

      Report # R27255-20120503

      ¨ Acoustical Performance per Riverbank Laboratory Report # RAL– A11-205, A11-206

      ¨ Anti-Fungal and Anti-Microbial tests per

      Accugen Laboratory Report # 175034, # 175035

    Technical specification
    • Unique ref.digital-production-and-recording-studios-acoustics
    • Product familyAcoustics
    • Product groupDigital Production | Recording | Broadcast Studios
    • TypeBuilding Material
    • Date of publishing2022-09-07
    • Edition number1
    Related
    • Material mainCementitious
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI UniFormat II CodeF1030
    • CSI UniFormat II TitleSpecial Construction Systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit