Publish your products
Thermally Modified Wood - Wood Smoke
Thermally Modified Wood - Wood Smoke
Thermally Modified Wood - Wood Smoke
Thermally Modified Wood - Wood Smoke
Thermally Modified Wood - Wood Smoke
    UFP Edge
    Archived

    Thermally Modified Wood - Wood Smoke

    Thermally Modified Wood Collection cladding is made to last. Not only does it have great curb appeal, it’s also more durable than typical wood siding because it resists rot. The innovative thermal modification process stabilizes the wood, making it less vulnerable to shrinking and seasonal expansion and contraction. Our thermally modified boards come in a variety of on-trend natural or prestained colors. The tongue and groove profiled planks can be installed as siding or for wall and ceiling applications. Our finishing process highlights the natural and random variation of the wood grain. These variations help provide a unique finish for each board.
    Specification
    • Surface Textures

      Boards come wire-brushed or smooth.

      Tongue and Groove

      Interlocking wood pattern requires fewer exposed fasteners.

      Prefinished Colors

      Choose from natural or an array of prefinished colors.

      Rot Resistant

      The thermal modification process makes the wood resistant to rot and decay.

      Made Domestically

      Sourced and manufactured in North America.

      Prefinished Coloring:

      Thermally Modified Wood Collection cladding is prefinished in a controlled setting with a proprietary two-coat exterior coating. Over time the finish will require some maintenance/refinishing. Depending on the application and the amount of UV exposure, refinishing/maintenance may be needed within a few years. However, if the cladding is not exposed to direct UV light the finish may last several years with minimal wood maintenance upkeep.

    Technical specification
    • Unique ref.wood-smoke-thermally-modified-siding
    • Product familySiding
    • Product groupThermally Modified Wood
    • TypeObject (single object)
    • Date of publishing2024-03-07
    • Edition number1
    Related
    • Material mainThermally Modified Wood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • CSI MasterFormat 2014 Code07 46 23
    • CSI MasterFormat 2014 TitleWood Siding
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit