Publish your products
DesignLine Privacy - wood-alu window tilt & turn, single sash
DesignLine Privacy - wood-alu window tilt & turn, single sash
DesignLine Privacy - wood-alu window tilt & turn, single sash
DesignLine Privacy - wood-alu window tilt & turn, single sash
DesignLine Privacy - wood-alu window tilt & turn, single sash
DesignLine Privacy - wood-alu window tilt & turn, single sash
DesignLine Privacy - wood-alu window tilt & turn, single sash

    DesignLine Privacy - wood-alu window tilt & turn, single sash

    Shut out the outside world effortlessly. Stay undisturbed, unburdened, and free. With DesignLine Privacy wood and aluminum windows, privacy is always within reach, thanks to built-in blinds. No unnecessary extras, just sleek and minimalist design. The Privacy line stands for clean, pure aesthetics that never go out of style. Plus, it offers energy savings compared to traditional roller shutters or external blinds.


    Specification
    • Building depth: 78 mm

      Glass thickness: up to 32 mm

      Uw: up to 0,80 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 47 dB

    Technical specification
    • Unique ref.unilux-designline-privacy-wood-alu-window-balcony-door-tilt-turn-single-leaf
    • Product familyWood-ALU UNILUX
    • Product groupDesignLine Privacy
    • TypeObject (single object)
    • Date of publishing2024-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows