Publish your products
FineLine - wood-alu curtain wall
FineLine - wood-alu curtain wall
FineLine - wood-alu curtain wall
FineLine - wood-alu curtain wall
FineLine - wood-alu curtain wall
FineLine - wood-alu curtain wall
FineLine - wood-alu curtain wall
FineLine - wood-alu curtain wall

    FineLine - wood-alu curtain wall

    The UNILUX “FineLine” collection is defined by its sleek yet sturdy post-and-beam façades, crafted from wood and aluminum. The highlight? With advanced connection technology, these large-scale glass façades can meet even the most complex architectural demands.

    How does a post-and-beam façade function?

    Towering structures, yet precision-engineered: The wood-aluminum post-and-beam façade is entirely self-supporting. By strategically combining horizontal beams with vertical posts, it allows for the individual glazing of large surfaces across multiple floors. For ultimate design flexibility, fixed glazing systems or custom sliding elements can be seamlessly integrated. The exterior aluminum shell and interior wooden profiles offer further customization, enabling you to create a UNILUX glass façade that perfectly complements your interior design.

    Specification
    • CE product pass in accordance with DIN EN 13830

      Air permeability: Class AE 1.200

      Watertightness: RE 1350

      Resistance to wind load: +/- 2.400 Pa

      Impact resistance: Class E5 / I5

      Burglar resistance: RC2

    Technical specification
    • Unique ref.unilux-fineline-wood-alu-curtain-wall
    • Product familyCurtain Wall
    • Product groupFineLine
    • TypeObject (single object)
    • Date of publishing2024-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit