Publish your products
LivingLine - wood-alu window tilt & turn, 1 sash beside fixed light
LivingLine - wood-alu window tilt & turn, 1 sash beside fixed light
LivingLine - wood-alu window tilt & turn, 1 sash beside fixed light
LivingLine - wood-alu window tilt & turn, 1 sash beside fixed light
LivingLine - wood-alu window tilt & turn, 1 sash beside fixed light
LivingLine - wood-alu window tilt & turn, 1 sash beside fixed light

    LivingLine - wood-alu window tilt & turn, 1 sash beside fixed light

    Some things are best left unchanged. The wood-aluminum windows from the LivingLine collection are designed to be so subtle that they seamlessly integrate into architecture with a traditional focus. They also bring an impressive touch when renovating older homes. When it comes to insulation, more is better. With the addition of a third pane and a second layer of argon gas, the LivingLine 0.8 significantly outperforms standard double-pane insulation in terms of thermal efficiency. Offering great value for money, the LivingLine 0.8 is an ideal solution for budget-conscious homeowners.

    Setting the standard for energy efficiency: The LivingLine 0.7 features a third pane, increasing the glass thickness to nearly 5 centimeters. Additionally, it incorporates a specially engineered insulating core, advanced gas filling, dual invisible coatings, and thermally insulated spacers. The result? This system delivers 46% better thermal insulation compared to standard windows, making it a top choice for those prioritizing energy savings.

    Specification
    • LivingLine 0.8

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,77 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 47 dB

      LivingLine 0.7

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,71 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class Safe+++

      Sound insulation: Up to 47 dB

    Technical specification
    • Unique ref.unilux-livingline-wood-alu-window-balcony-door-tilt-turn-1-leaf-fixed-glazing-horizontal
    • Product familyWood-ALU UNILUX
    • Product groupLivingLine
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Asia Europe Oceania North America Africa
    Azerbaijan
    Austria
    Australia
    Canada
    South Africa
    China
    Belgium
    Mexico
    Japan
    Bulgaria
    United States
    Qatar
    France
    Taiwan
    Germany
    United Arab Emirates
    Ireland
    Vietnam
    Italy
    Lithuania
    Luxembourg
    Poland
    Romania
    Spain
    Switzerland
    Ukraine
    United Kingdom