Publish your products
LivingLine - wood-alu window tilt & turn, single sash
LivingLine - wood-alu window tilt & turn, single sash
LivingLine - wood-alu window tilt & turn, single sash
LivingLine - wood-alu window tilt & turn, single sash
LivingLine - wood-alu window tilt & turn, single sash
LivingLine - wood-alu window tilt & turn, single sash

    LivingLine - wood-alu window tilt & turn, single sash

    Some things are best left unchanged. The wood-aluminum windows from the LivingLine collection are designed to be so subtle that they seamlessly integrate into architecture with a traditional focus. They also bring an impressive touch when renovating older homes. When it comes to insulation, more is better. With the addition of a third pane and a second layer of argon gas, the LivingLine 0.8 significantly outperforms standard double-pane insulation in terms of thermal efficiency. Offering great value for money, the LivingLine 0.8 is an ideal solution for budget-conscious homeowners.

    Setting the standard for energy efficiency: The LivingLine 0.7 features a third pane, increasing the glass thickness to nearly 5 centimeters. Additionally, it incorporates a specially engineered insulating core, advanced gas filling, dual invisible coatings, and thermally insulated spacers. The result? This system delivers 46% better thermal insulation compared to standard windows, making it a top choice for those prioritizing energy savings.

    Specification
    • LivingLine 0.8

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,77 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 47 dB

      LivingLine 0.7

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,71 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class Safe+++

      Sound insulation: Up to 47 dB

    Technical specification
    • Unique ref.unilux-livingline-wood-alu-window-balcony-door-tilt-turn-single-leaf
    • Product familyWood-ALU UNILUX
    • Product groupLivingLine
    • TypeObject (single object)
    • Date of publishing2024-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows