Publish your products
ModernLine - wood-alu window tilt & turn, single sash
ModernLine - wood-alu window tilt & turn, single sash
ModernLine - wood-alu window tilt & turn, single sash
ModernLine - wood-alu window tilt & turn, single sash
ModernLine - wood-alu window tilt & turn, single sash
ModernLine - wood-alu window tilt & turn, single sash

    ModernLine - wood-alu window tilt & turn, single sash

    No unnecessary embellishments. The ModernLine wood-aluminum window series stands out with its clean, minimalist design, drawing inspiration from iconic modern architectural styles. With sharp, defined lines, this window system is tailored for contemporary homes and urban buildings.

    Triple panes that offer significant returns. The ModernLine 0.8 delivers outstanding value, offering far superior thermal insulation compared to traditional double-pane windows. Thanks to its triple glazing with argon gas filling, it helps reduce heating costs by improving energy efficiency.

    When it comes to thermal performance, there's no compromise. The ModernLine 0.7 is engineered for maximum energy efficiency, featuring triple panes nearly 5 centimeters thick, a specially designed insulating core, thermally insulated spacers, advanced gas filling, and dual invisible coatings. This design enhances insulation performance by 46% over standard windows, making it an ideal choice for those seeking to lower energy costs.

    Specification
    • ModernLine 0.8

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,77 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 47 dB

      ModernLine 0.7

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,71 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class Safe+++

      Sound insulation: Up to 47 dB

    Technical specification
    • Unique ref.unilux-modernline-wood-alu-window-balcony-door-tilt-turn-single-leaf
    • Product familyWood-ALU UNILUX
    • Product groupModernLine
    • TypeObject (single object)
    • Date of publishing2024-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows