Publish your products
PureLine - wood-alu window tilt & turn, single sash, integrated
PureLine - wood-alu window tilt & turn, single sash, integrated
PureLine - wood-alu window tilt & turn, single sash, integrated
PureLine - wood-alu window tilt & turn, single sash, integrated
PureLine - wood-alu window tilt & turn, single sash, integrated
PureLine - wood-alu window tilt & turn, single sash, integrated
PureLine - wood-alu window tilt & turn, single sash, integrated

    PureLine - wood-alu window tilt & turn, single sash, integrated

    The UNILUX PureLine integral window stands out with its sleek frame and refined design, seamlessly blending aesthetics and cutting-edge technology for modern architectural projects. It redefines innovation and elegance, crafted for architects and builders who prioritize both form and function. A key feature is the nearly invisible sash profile when viewed from the outside, which enhances the glass surface and creates a striking minimalist effect. This design not only maximizes natural light but also improves the overall ambiance inside the space. The aluminium frame’s shell is expertly welded with seamless corners, ensuring durability, corrosion resistance, and a sophisticated, contemporary look. 

    Specification
    • Key features of the UNILUX PureLine integral window include:

      Nearly hidden sash profile

      Enhanced natural light and solar energy efficiency

      Seamless, welded aluminium corners

      Ideal integration with modern design concepts

      Advanced high-tech solutions available

      Consistent exterior appearance for sash and fixed glazing

      Optional flush interior with concealed fittings

      High weather resistance with an optional aluminium outer finish

      This system exemplifies a perfect combination of performance and style for today’s architectural standards.

      Version Flush interior (ifb):

      Building depth: 113 mm

      Glass thickness: up to 64 mm

      Uw: up to 0,75 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 45 dB

      Version Rebated interior (ifv):

      Building depth: 97 mm

      Glass thickness: up to 64 mm

      Uw: up to 0,78 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 45 dB

    Technical specification
    • Unique ref.unilux-pureline-wood-alu-window-balcony-door-tilt-turn-single-leaf-integrated-sash
    • Product familyWood-ALU UNILUX
    • Product groupPureLine
    • TypeObject (single object)
    • Date of publishing2024-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Asia Europe Oceania North America Africa
    Azerbaijan
    Austria
    Australia
    Canada
    South Africa
    China
    Belgium
    Mexico
    Japan
    Bulgaria
    United States
    Qatar
    France
    Taiwan
    Germany
    United Arab Emirates
    Ireland
    Vietnam
    Italy
    Lithuania
    Luxembourg
    Poland
    Romania
    Spain
    Switzerland
    Ukraine
    United Kingdom