Publish your products
Flat Roof Solar Panel Mount - RMDT
Flat Roof Solar Panel Mount - RMDT
    Unirac

    Flat Roof Solar Panel Mount - RMDT

    MAXIMIZE ENERGY DENSITY
    UP TO 33% MORE MODULES ON THE ROOF

    Unirac’s RMDT system maximizes energy density, with 8 DEGREE DUAL TILT, allowing up to 33% more modules on the roof. The elimination of wind deflectors and fire skirts reduces part count and streamlines the system installation.

    MAXIMIZE ENERGY DENSITY
    UP TO 33% MORE MODULES ON THE ROOF

    • G235 steel, double the corrosion protection of other racking products
    • Place panel, then clamp for single person module installation
    • Integrated bonding with single tool, hassle-free installation
    • Simplified wiring with Unirac’s RM wire management clips
    • MLPE mount for microinverters and power optimizers
    • Optional roof attachments to meet site-specific requirements
    • Ship up to 1 MW per truck with compact packaging
    Specification
    • Unirac is the only PV mounting vendor with ISO certifications for 9001:2008, 14001:2004 and OHSAS 18001:2007, which means we deliver the highest standards for fit, form, and function. These certifications demonstrate our excellence and commitment to first class business practices.

    Technical specification
    • Unique ref.flat-roof-solar-panel-mount-rmdt
    • Product familyFlat Roof
    • Product groupBallast 8 Degree
    • TypeObject (single object)
    • Date of publishing2025-12-19
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit