Unique ref.: | DE_MAT_GLW_PUO_PF_KD_34_100_1 |
---|---|
Brand: | URSA |
Product family: | URSA PURE ONE |
Product group: | Insulation |
Width (mm): | 1000 |
Height (mm): | 1000 |
Depth (mm): | 100 |
Date of publishing: | 2019-01-11 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.ursa.de/de-de/produkte/ursa-pureone/pure-floc/seiten/informati... |
---|---|
Installation instructions: | https://www.ursa.de/de-de/produkte/ursa-pureone/pure-floc/seiten/anwendung... |
COBie Product Data Sheet: | |
Product certification: | https://www.ursa.de/de-de/produkte/ursa-pureone/pure-floc/seiten/download.... |
Technical description: | https://www.ursa.de/de-de/produkte/ursa-pureone/pure-floc/seiten/technisch... |
Instruction video: | |
GTIN code: | 4017916509424 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/ursa/product/de_mat_glw_puo_pf_kd_34_100_1
Material main: | Mineral wool |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 5.43 |
BIMobject Category: | Building Materials - Insulation |
---|---|
UNSPSC name: | Insulation |
UNSPSC code: | 3014 |
Uniclass 1.4 Code: | L6815 |
Uniclass 1.4 Description: | Thermal insulation |
Uniclass 2.0 Code: | PR-45-06-50 |
Uniclass 2.0 Description: | Mineral Wool Insulation |
Uniclass 2015 Code: | Pr_25_57_06_53 |
Uniclass 2015 Description: | Mineral wool insulation |
NBS Reference Code: | 45-06-50 |
NBS Reference Description: | Mineral Wool Insulation |
CSI MasterFormat 2014 Code: | 07 21 00 |
CSI MasterFormat 2014 Title: | Thermal Insulation |
OmniClass Number: | 23-13 25 19 |
OmniClass Title: | Thermal Insulation |
Name | Value |
---|---|
Application | Insulation |
Colour | White |
Flame Spread Index | Euroclass A1 |
Installation | Blow-in insulation |
Material | URSA Mineral Wool |
Sheathing | None |
Size | Thickness 100 mm |
Thermal Insulance | Lambda (design) = 0,034 W/(mK) / Lambda (calc.) = 0,035 W/(mK) |
Thermal Resistance | Rd=2,9 m²K/W |
Thickness | 100 mm |
Vapour Permeability | MU1 |
Water Barrier | ≤ 1 kg/m2 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | White |
Material | URSA Mineral Wool |
Size | Thickness 100 mm |
Name | Value |
---|---|
M Fire Rating | Euroclass A1 |
Permeability | 1 |
R Value | 2.9 |
Specific Heat | 1030 |
λ-value | 0.035 |
Name | Value |
---|---|
M Fire Rating | Euroclass A1 |
R Value | 2.9 |
Thickness | 100 mm |
λ-value | 0.035 |
BIMobject®