This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Airport check-in desk, customisable

Unique ref.: USM_Haller_Airportsystems_Check-in-desk_001
Brand: USM Modular Furniture
Product family: Airport Furniture
Product group: Check In desk
Width (mm): 1286
Height (mm): 1080
Depth (mm): 886
Date of publishing: 2020-05-05
Edition number: 1
Type: Object (single object)
Download (1)

Designed and created in 1965 in Switzerland by Paul Schaerer and Swiss architect Fritz Haller

Certifications : Greengard, Cradle to Cradle. Eligible for Leed projects

Modular, customisable, reusable, long lasting, timeless, versatile.

Used worldwide for more than 50 years in many contract spaces (offices, museums, libraries, retail spaces, etc...)



USM Haller airportsystems check-in desk 1286x886/1090 mm

4 types of doors available: drop down, drawer, flip up and glass. Powder coated panels. Chromed balls and tubes on leveling glides.
Single modules can have various length, width and depth from 100 to 750 mms.
Wide variety of accessories can be added: fixed shelf, extension shelf, cable cut out etc.

Basic module allows for the integration of all widths of conveyor belts and automated bag drop off systems. Includes printer extension shelf and one drop-down door for CPU and general storage.

Available in 14 colours : pure white RAL 9010, light gray RAL 7035,USM matt silver, mid-gray RAL 7005, anthracite RAL 7016,  graphite black RAL 9011,steel blue RAL 5011, gentiane blue RAL 5010, USM green, golden yellow RAL 1004, pure orange RAL 2004, USM rubis red, USM brown and USM beige.



Material main: Metal
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 80

BIMobject Category: Furniture - Other
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8
Uniclass 1.4 Description: Fixtures and furnishings
Uniclass 2.0 Code: PR-31-33
Uniclass 2.0 Description: General Fittings, Furnishings And Equipment
Uniclass 2015 Code: Co_80_05_02
Uniclass 2015 Description: Airports and airfields
NBS Reference Code: 31-33
NBS Reference Description: General Fittings, Furnishings And Equipment
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 19 11
OmniClass Title: Modular General Casework
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®