Unique ref.: | USM_Haller_Airportsystems_immigration-desk_001 |
---|---|
Brand: | USM Modular Furniture |
Product family: | Airport Furniture |
Product group: | Check In desk |
Width (mm): | 1536 |
Height (mm): | 1090 |
Depth (mm): | 1636 |
Date of publishing: | 2020-05-05 |
Edition number: | 1 |
Type: | Object (single object) |
Designed and created in 1965 in Switzerland by Paul Schaerer and Swiss architect Fritz Haller
Certifications : Greengard, Cradle to Cradle. Eligible for Leed projects
Modular, customisable, reusable, long lasting, timeless, versatile.
Used worldwide for more than 50 years in many contract spaces (offices, museums, libraries, retail spaces, etc...)
USM Haller airportsystems immigration desk 1536x1636/1090 mm
4 types of doors available: drop down, drawer, flip up and glass. Powder coated panels. Chromed balls and tubes on leveling glides.
Single modules can have various length, width and depth from 100 to 750 mms.
Wide variety of accessories can be added: fixed shelf, extension shelf, cable cut out etc.
One work station with locking glass door. Camera integrated into the USM frame.
Available in 14 colours : pure white RAL 9010, light gray RAL 7035,USM matt silver, mid-gray RAL 7005, anthracite RAL 7016, graphite black RAL 9011,steel blue RAL 5011, gentiane blue RAL 5010, USM green, golden yellow RAL 1004, pure orange RAL 2004, USM rubis red, USM brown and USM beige.
Product url: | https://airport.usm.com/product/check-in-desk-1/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://airport.usm.com/pages/certificates/ |
Technical description: | https://airport.usm.com/aviation/ |
Instruction video: | https://airport.usm.com/video/ |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/usm/product/usm_haller_airportsystems_immigration-desk_001
Material main: | Metal |
---|---|
Material secondary: | Metal |
Designed in: | Switzerland |
Manufactured in: | Switzerland |
Weight Net (Kg): | 145 |
BIMobject Category: | Furniture - Other |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8 |
Uniclass 1.4 Description: | Fixtures and furnishings |
Uniclass 2.0 Code: | PR-31-33 |
Uniclass 2.0 Description: | General Fittings, Furnishings And Equipment |
Uniclass 2015 Code: | Pr_40_50 |
Uniclass 2015 Description: | Furnishings |
NBS Reference Code: | 31-33 |
NBS Reference Description: | General Fittings, Furnishings And Equipment |
CSI MasterFormat 2014 Code: | 12 00 00 |
CSI MasterFormat 2014 Title: | Furnishings |
OmniClass Number: | 23-21 19 11 |
OmniClass Title: | Modular General Casework |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
BIMobject®