Publish your products
Thinset Mortar - CX 33 BiTurbo
Uzin

Thinset Mortar - CX 33 BiTurbo

High performance polymer-modified rapid 4-in-1 mortar

    UZIN CX 33 BiTurbo is an advanced-professional quality, special cement-based, polymer modified non-sag rapid mortar for the installation of most large format porcelain, ceramic, quarry, glass, mosaic and natural stone in interior, exterior, freeze/thaw and immersion conditions. UZIN CX 33 BiTurbo can also be used for applications involving uncoupling membranes and UZIN waterproof membranes.

    Specification
    • Applications

      • Large Format Porcelain, Ceramic, Quarry, Saltillo, Glass, and most types of stable natural stone
      • Over properly prepared concrete, masonry, cement mortar beds and leveling coats
      • Over tile industry recommended backerboards
      • Over gypsum wallboard (interior)
      • Over industry standard plywood (interior, dry conditions)
      • Over radiant heated substrates
      • Over properly prepared, stable and well bonded ceramic tile, vinyl floorcoverings, cutback adhesive (interior, dry conditions)
      • Over UZIN brand surface preparation products and membranes where applicable
      • For the installation of tile and uncoupling systems in interior dry conditions only. For exterior applications, see UZIN Balkuslim system.
      • For interior and exterior, residential and commercial applications,exceptional freeze-thaw properties
      • For use as a skimming or patching mortar for preparing substrate voids and depressions up to 3/8" (10 mm)

      Properties

      • Fine textured raw materials - Smooth handling. Passes through small notch trowels when required. Superior mechanical adhesion
      • BiTurbo Technology - Efficient use of water allowing for reliable set times even at cooler temperatures
      • Improved workability - Easy remixing and application. Working times favorable for many climatic and jobsite conditions
      • Industry leading coverage - Smaller bag, less to transport
      • Outstanding sag resistance - Excellent vertical hold properties. Outstanding horizontal positioning and adjustability
    Technical specification
    • Unique ref.uzin-cx33-biturbo
    • Product familyTile Setting Materials
    • Product groupThinset Mortars
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit