Publish your products
Leveling Compound / Cementitious - UZIN NC 150 F
Uzin

Leveling Compound / Cementitious - UZIN NC 150 F

High flow, fibered self-leveling compound

    Portland cement-based self-leveling compound for use up to 1" depth application. Excellent flow and working time properties produce level, flat surfaces with good absorbency for most floor coverings and adhesives.

    Specification
    • Applications

      • Interior use only
      • Producing flat and smooth surfaces for the installation of textile, resilient, ceramic, and engineered wood floor coverings
      • Use as a self-leveling layer over existing hard surface flooring such as well bonded terrazzo, ceramic tile, stone, and well bonded epoxy coatings
      • Use over structurally sound concrete, APA Exposure Type 1 plywood and OSB, or equally rated subfloor materials
      • Renovation of gypsum and Portland cement-based leveling compounds
      • Use over well bonded adhesive residues including cutback adhesive*
      • Residential and commercial application
      • Use with radiant floor heating systems

      *See “Substrate Preparation” for additional information

      Properties

      • Fiber-reinforced formula • Increased tensile strength; improves surface integrity; helps mitigate surface map cracking
      • Versatile • Applies from 1/8"-1" (3-25 mm) depth
      • Smooth surface • Improves adhesive coverage rate
      • Low stress • Able to cover difficult substrates
      • Excellent mixing properties • Pumpable
      • Standard dry time • 24 hours for most floor coverings
    Technical specification
    • Unique ref.uzin-nc-150-f
    • Product familySelf-Leveling Underlayments
    • Product groupCementitious Leveling Compounds
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Other
    • Uniclass 2015 CodePr_35_31_06_80
    • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11
    • OmniClass TitleCementitious Floor Underlayments
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit