Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
vac/products/53b0592e-f50e-494c-89d2-f3b748d28b58
Home
Categories
Construction
Site Construction
City 4D Construction Trailer
Unavailable in United States
VAC
Follow
City 4D Construction Trailer
City 4D Construction Trailer
Download
Specification
Specification
Only available for French market. Please contact the manufacturer for more information.
Technical specification
Technical specification
Unique ref.
city-4D
Product family
Base vie autonome VAC
Product group
Base vie autonome avec douche
Type
Object (single object)
Date of publishing
2020-09-15
Edition number
1
Height (mm)
2900
Width (mm)
2060
Depth (mm)
3700
Links
Links
Product url
https://vac-location.com/wp-content/uploads/2020/03/Fiche-City4D.pdf
Related
Related
Material main
Steel
Material secondary
Insulation
Designed in
France
Manufactured in
France
Weight Net (Kg)
1100
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Uniclass 2015 Code
TE_40_50
Uniclass 2015 Description
Service vehicles
CSI MasterFormat 2014 Code
41 63 23
CSI MasterFormat 2014 Title
Utility Vehicles
CSI UniFormat II Code
G
CSI UniFormat II Title
SITEWORK
Region availability
Europe
France
Similar products
Alimak
Scando 650 XL - Public Beta Test
4.5
(
6
)
Download
Rubi
LIGHTCHUTE Plastic Rubble Chute - Straight section
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
Skyjack SJ9241RT
Download
Manlift Group
JLG 4394RT
Download
Manlift Group
Genie GS3369
Download