Publish your products
VALSIR BRAVOPRESS®
VALSIR BRAVOPRESS®
VALSIR BRAVOPRESS®
VALSIR BRAVOPRESS®
    Valsir

    VALSIR BRAVOPRESS®

    4.5 out of 5 stars4.5(6 reviews)
    BRAVOPRESS®. Range of press fittings in technopolymer. Bravopress® is a press fittings system made of technopolymer (PPSU), a plastic material characterised by an exceptional mechanical and corrosion resistance. Bravopress® can be used with Pexal® and Mixal® multilayer pipes and can be employed for the construction of water supply, heating and cooling and industrial systems. As with the brass press fittings, the Bravopress® line was designed to reduce installation times by using a portable pressing machine equipped with specific pressing jaws. PEXAL®, a system of excellence. It is composed of multilayer pipes and different fitting types that are capable of meeting the requirements of diverse installation techiques and applications: from the distribution of hot and cold drinking water to centralized water supply systems, from radiator and fan heating systems to radiant floor, wall and ceiling heating and cooling systems, from compressed air systems to industrial plants. MIXAL®, a universal system for the supply water. Thanks to its extreme flexibility, it is the ideal product for the construction of radiant floor, wall and ceiling heating and cooling systems. Due to its excellent performance it is used for the distribution of hot and cold drinking water, in radiator and fan heating system and in industrial plants including systems for the distribution of compressed air.
    Specification
    • VALSIR BRAVOPRESS®. Range of press fittings in technopolymer. Press fittings with a multipress profile (H, TH, U, C, B, F) made of PPSU (Polyphenylsulfone), provided with o-ring seals made of black NBR, CE marked and in compliance with EN 682, a seal that prevents contact between the aluminium in the pipe and the brass fitting, and a stainless steel AISI 304 sleeve with 4 holes to verify the complete insertion of the pipe, marked with the diameter of the fitting and the pressing profiles that can be used. Manufactured and certified by leading international bodies in compliance with EN ISO 21003, according to the classes of use 1, 2, 4 and 5 for the transport of fluids at a maximum pressure of 10 bar and peak temperatures of 95°C; the system is also certified for transporting drinking water. In the event of incomplete pressing, the fittings will leak during pressure testing of the system for identification of installation errors. Male and female threads produced in compliance with ISO 10226. PEXAL® and MIXAL®. Multilayer piping systems for water supply, heating, cooling and refrigerating systems. Pexal® and Mixal® water supply systems suitable for the creation of networks for the distribution of hot and cold water, heating and cooling circuits, air-conditioning, compressed air supply systems, and industrial plants in general. Manufactured and certifed by leading international bodies in compliance with EN ISO 21003, according to the classes of use 1, 2, 4 and 5 for the transport of fuids at a maximum pressure of 10 bar and peak temperatures of 95°C; the system is also certifed for transporting drinking water. Both are composed of multilayer pipes with the inside layer in halogen free PE-Xb that is crosslinked using silanes and a middle layer in aluminium that is butt-welded lengthwise using the TIG welding technique certifed by IIS (Italian Welding Institute - Istituto italiano della Saldatura). The outside layer is made of halogen free PE-Xb for Pexal® and HDPE for Mixal® to increase the flexibility of the system. Thermal conductivity between 0.42 and 0.52 W/m•K; linear heat expansion coeffcient 0.026 mm/m•°C; in compliance with EN 13501-1, fire resistance class for Pexal® is Euroclass C-s2,d0 and for Mixal® is Euroclass B-s2. Available with a very fexible red and blue corrugated sheath providing an elevated crushing resistance (class 320 in compliance with EN 61386-22). Also available with a 6 and 10 mm insulating sheath in grey, blue and red made of closed cell HDPE and covered with a protective layer of LDPE. Insulation with a density of 33 kg/m3, thermal conductivity of 0.0397 W/m•K, Steam permeability less than 0.15 mg/Pa•s•m and Euroclass BL-s1,d0 fre performance class in compliance with EN 13501-1.
    Technical specification
    • Unique ref.BRAVOPRESS
    • Product familySupply Systems
    • Product groupValsir BRAVOPRESS®
    • TypeAssembly (multiple objects)
    • Date of publishing2017-02-03
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Pipes
    • IFC classificationPipe Fitting
    • UNSPSC namePlumbing connectors
    • UNSPSC code40141720
    • Uniclass 2015 CodeSs_55
    • Uniclass 2015 DescriptionPiped supply systems
    • CSI MasterFormat 2014 Code22 10 00
    • CSI MasterFormat 2014 TitlePlumbing Piping
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit