Publish your products
Axion ProXL - LED Video Displays
Axion ProXL - LED Video Displays
Axion ProXL - LED Video Displays
Axion ProXL - LED Video Displays

    Axion ProXL - LED Video Displays

    16:9 Panels

    The Axion ProXL series offers extreme flexibility for application, especially for larger than average displays. With a cabinet diagonal of 54 inches and paired with the most popular pitches, Sirius can create the same displays as average 27-inch panels, but with a quarter of the panels.

    Sirius panels are exactly twice the width of standard 16:9 panels at 1,200mm, and are twice the height of standard 16:9 panels at 675mm.

    dvLED, Direct View

    Specification
    • ParameterValue
      Series NameSirius (SI)
      Maximum Brightness (nits)Up to 1,000
      Width1200 mm (47.2 in)
      Height675 mm (26.6 in)
      Depth28 mm (1.1 in)
      Panel Aspect Ratio16:09
      Panel Weight17.5 kg (38.6 lbs)
      Modules per PanelUp to 16 per panel
      Bonding WireCopper
      Power CommonAnode, Cathode (depending on pitch)
      Watts per Panel446–551W max (156–193W average)
      Watts per Sq. Meter550–680W max (193–238W average)
      Max Amps per Cascade20
      Operating Voltage100–240V AC, 50/60 Hz
      Operating Temperature-10°C to +40°C
      Maximum Heat1,522–1,882 BTU/hr (depending on pitch and panel size)
      Humidity10% – 80%, Non-condensing
      IP RatingIP41
      Frame MaterialDie-cast Aluminium
      Hanging and StackingNo hanging / 30 stacking max
      Rear Bolt ThreadingM8
      Power ConnectorsC13/C14
      Data ConnectorsRJ45
      Service AccessFront
      Warranty3 years (up to 5 available)
      Viewing Angle (Horizontal)160°
      Viewing Angle (Vertical)160°
      LED Lifetime (hrs)1,00,000
      ContrastUp to 6,000:1
      DriversICN2153, ICN1069 (depending on pitch)
      Scan Rate1/27, 1/30, 1/60 (depending on pitch)
      Processing Depth (bits)14 default (range: 10–16)
      Refresh Rate (Hz)3,840 default (range: 3,840)
      Frame Rate (Hz)60 default (50, 60 options)
      Color Temperature (K)7,500 default (range: 2,000–12,000)
      Color GamutN/A
      CertificationsEMC-A, CCC, FCC, ETL, LVD, CE, RoHS, CB
      Device Supported dvLED Direct View


    Technical specification
    • Unique ref.axion-sirius-16x9-panels
    • Product familyFixed Indoor LED Displays
    • Product groupFine Pitch LED Wall Display
    • TypeObject (single object)
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs