Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
vaveri1/products/f252e06d-2acb-413f-8135-c9d296509a37
Home
Categories
Fabrics
All
Ballad 117
Available in United States
Väveriet Uddebo
Follow
Ballad 117
Width: 150cm Weight: ca 500 gr/mt Material: 85 Wool, 15 Polyamid Abrasion res: 50 000 varv Martindale Flammability: SS - EN 1021 1+2 Cleaning: Dry Cleaning Report: 30/30 Env. cert. acc.: EU-blomma Design: VDT
Download
Technical specification
Technical specification
Unique ref.
ballard117
Product family
Ballad
Product group
Ballad
Type
Object (single object)
Date of publishing
2012-03-12
Edition number
1
Height (mm)
350
Width (mm)
350
Links
Links
Product url
http://www.vaveriet-uddebo.se/se/
Installation instructions
http://www.vaveriet-uddebo.se/se/
Related
Related
Material main
Upholstery
Material secondary
Upholstery
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Fabrics - All
IFC classification
Furniture
UNSPSC name
Finishing materials and products
UNSPSC code
301519
Similar products
Recasens
MASTER
Download
Recasens
RECACRIL DECORLINE
3.6
(
5
)
Download
Recasens
RECSCREEN 6000
Download
Recasens
MASTER OPACO
Download
Recasens
RECSCREEN 5000P
Download
Recasens
RECSCREEN 4000P
Download