Publish your products
Base cabinet corner with two carousel shelves Dragon 900mm

Base cabinet corner with two carousel shelves Dragon 900mm

4.0 out of 5 stars4.0(6 reviews)

Base cabinet corner with two carousel shelves Dragon 900mm

Specification
  • 101818 Base cabinet corner with two carousel shelves Dragon 900mm

Technical specification
  • Unique ref.Base-cabinet-corner-with-two-carousel-shelves-Dragon-900mm
  • Product familyVedum
  • Product groupBase Cabinet
  • TypeObject (single object)
  • Date of publishing2022-01-04
  • Edition number1
  • Height (mm)720
  • Width (mm)900
  • Depth (mm)900
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden