Publish your products
Wall cabinet height 850mm with one shelf for micro 600mm

Wall cabinet height 850mm with one shelf for micro 600mm

Wall cabinet height 850mm with one shelf for micro 600mm

Specification
  • 160560 Wall cabinet height 850mm with one shelf for micro 600mm, single finish

Technical specification
  • Unique ref.Wall-cabinet-vent-with-a-shelf-for-micro-open-350-394mm-850mm-600mm
  • Product familyVedum
  • Product groupWall Cabinet
  • TypeObject (single object)
  • Date of publishing2022-02-24
  • Edition number1
  • Height (mm)850
  • Width (mm)600
  • Depth (mm)302
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden