Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
vedum/products/16fede9c-4944-4f64-bad4-8bea1cf8046a
Home
Categories
Sanitary
Wash basins
Washbasin Free 515 Porcelain, single finish
Unavailable in United States
Vedum Kök & Bad AB
Follow
Washbasin Free 515 Porcelain, single finish
Washbasin Free 515 Porcelain
Download
Specification
Specification
5480051 Washbasin Free 515 Porcelain
Technical specification
Technical specification
Unique ref.
Washbasin-free-515-porcelain-single-finish
Product family
Vedum
Product group
Wash Basin
Type
Object (single object)
Date of publishing
2023-01-16
Edition number
1
Height (mm)
30
Width (mm)
515
Depth (mm)
420
Links
Links
Product url
http://pdm.vedum.se/grupp/produkter-bad/badsortiment/free_2/tvattstall/tvattstall-free-515-porslin
Installation instructions
https://www.vedum.se/badrum/kataloger-och-produktguider
Related
Related
Material main
Porcelain
Material secondary
Metal
Designed in
Sweden
Manufactured in
Italy
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furniture
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
Region availability
Europe
Norway
Sweden
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download