Publish your products
VELFAC 200 ENERGY - Revit family
VELFAC 200 ENERGY - Revit family
VELFAC 200 ENERGY - Revit family
VELFAC 200 ENERGY - Revit family
VELFAC 200 ENERGY - Revit family
    VELFAC

    VELFAC 200 ENERGY - Revit family

    3.4 out of 5 stars3.4(5 reviews)

    VELFAC 200 ENERGY is the stylish and sophisticated window.

    Whether in a ribbon run or as a single unit, VELFAC 200 triple-glazed windows provide a valuable component to contemporary styling. Striking, uniform facades can be created as all units, fixed or opening, have identical sightlines, and windows can be used in conjunction with VELFAC panels. The recessed installation also delivers a 'floating' sash, adding to the contemporary finish.

    Suitable for commercial buildings, multi-plot housing and domestic projects.

    The robust construction since 1985 has been continuously developed and improved so that you get a proven and viable solution.

    Specification
      • Outward opening elements in wood/aluminium
      • Windows, casement doors, sliding casement doors and panels 
      • Extensive test programme
      • SBD accredited
      • Uw value: down to 0.8 W/m²K
      • Glazing options: 48mm triple glazing
    Technical specification
    • Unique ref.velfac-200-energy-revit-family
    • Product familyVELFAC 200 ENERGY
    • Product groupWindows and patio doors
    • TypeAssembly (multiple objects)
    • Date of publishing2022-09-15
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryExtruded Aluminum
    • Designed inDenmark
    • Manufactured inLithuania
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98
    • Uniclass 2015 DescriptionWindow units
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City