Publish your products
VELUX Modular Rooflight Linearlight Burglary-resistant
VELUX Modular Rooflight Linearlight Burglary-resistant
VELUX Modular Rooflight Linearlight Burglary-resistant
VELUX Modular Rooflight Linearlight Burglary-resistant

    VELUX Modular Rooflight Linearlight Burglary-resistant

    3.9 out of 5 stars3.9(10 reviews)

    Linearlight Burglary-resistant is a variant from our Modular Rooflight product family. The bespoke rooflight solutions are available in several fixed combinations with burglary resistant. This gives you the freedom to design for your specific project and needs.

    Linearlight is a row of connected flat glass rooflights with option to design wide, uninterrupted daylight sources.

    Linearlight Burglary-resistant in fixed version is available according to EN 1627:2011 and NEN 5096-2012+A1:2015: Class 2 (RC 2).

    The upstand with advanced connector system and drainage gutter ensures a watertight and airtight connection between the modules. A minimized beam ensures a beautiful connection on the inside.

    VELUX Modular Rooflight modules are supported by a 10-year guarantee. 

    VELUX Commercial specialists can offer support throughout design, specification and installation.

    Based on customer requirements a static calculation on snow and windload will be made by VELUX Commercial for each building situation.

    The solution covers the following product keywords: VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing SKG-IKOB continuous roof light

    Specification
    • Linearlight burglary-resistant construction - see illustration on picture gallery:

      1. Aluminium frame (height vary depending on glazing unit)

      Welded corners and powder coated aluminium frame with the standard colour RAL 7043, gloss 30

      2. Insulating Glass Unit (IGU)
      Available in double and triple glazing, standard with LowE coating or with additional Sun protection.

      3. Silk screen print
      The silk screen print gives a nice finish as well as UV protection to the gaskets and the underlying construction

      4. Double gaskets
      The gaskets on the timber upstand provide watertight and airtight construction

      5. Internal lining 90°
      lining defining the clear internal part of the product and provides a great connection with the interior

      6. Lining groove
      Makes the plaster board connection easy and intuitive during installation

      7. Insulating mineral wool
      Insulation material in the frame ensures a good insulating performance of the entire product

      8. Vapour barrier
      The pre-fitted vapour barrier ensures an easy and secure connection to the vapour barrier in the roof construction

      9. Minimized beam
      The beam is supporting the top unit while it is kept as slim as possible in order to maximize light entrance

      10. Drainage gutter
      Rain water flows down the drainage gutter and is transported to the outside of the product

      11. Fixed module


      The solution covers the following product keywords: VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing SKG-IKOB continuous roof light

    Technical specification
    • Unique ref.linearlight-burglary-resistant
    • Product familyVELUX Modular Rooflights
    • Product groupLinearlight Burglary-resistant
    • TypeObject (single object)
    • Date of publishing2022-01-10
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • Uniclass 2015 CodePr_30_59_98_02
    • Uniclass 2015 DescriptionAluminium window units
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    France
    Germany
    Hungary
    Ireland
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit