Publish your products
Velux Commercial SkyVision Comfort Flat Roof Skylights
Velux Commercial SkyVision Comfort Flat Roof Skylights
Velux Commercial SkyVision Comfort Flat Roof Skylights
Velux Commercial SkyVision Comfort Flat Roof Skylights

    Velux Commercial SkyVision Comfort Flat Roof Skylights

    SkyVision Comfort flat glass roof light is an attractive non-venting roof light solution allowing a maximum of natural light in a timeless, clean aesthetic design. The heat loss is minimal and the noise reduction optimum. Even a single roof light can transform a dull room and flood the space with natural light from above. The roof light is opened by a chain motor which is integrated and thereby fully concealed in the kerb. An elegant and functional solution which ensures natural ventilation is provided without compromising thermal performance. The combination of a frameless design enabling maximum light penetration, high thermal insulation and air tightness makes for a truly unique product for low energy roof light for flat roofs. VITRAL have over 60 years’ experience in the design and manufacture of innovative roof light systems. Together with our partners across Denmark, UK and the rest of Europe we are constantly striving to develop and improve our flat glass and sloped roof glazing systems.
    Specification
    • SkyVision is manufactured according to customer specifications and is available in the following sizes - Comfort: 600-2000 mm, max clear internal area 2 m². It can be installed on a flat roof at 0° up to a slope of 30°. Up to 2 m²: 32 mm 2 layer low 'e' as standard. Outer glass 8 mm clear toughened, 16 mm Argon with aluminium spacer, inner glass 8.8 mm clear laminated low 'e'. Possible additional accessories - rain or wind sensors. SkyVision Comfort skylight has U-value of 0.97 W/m² K for the unit and U-value of 1.1 W/m² K for the glass. 115 mm silk screen printing along the edge for UV protecting the sealing. VITRAL SkyVision conforms to the most up-to-date regulations and is CE marked according to DS/EN 14351-1. Tests are carried out by the Danish Institute of Technology and Delta and includes the following standards: DS/EN ISO 717-1, EN 10077-1 and EN 10077-2, EN 12207 and EN 12208. SkyVision Comfort have been tested according to CWCT TN66/67. VITRAL has the ISO 9001:2008 certification.
    Technical specification
    • Unique ref.sky_comfort_flat
    • Product familyRoof Glazing
    • Product groupSkyVision
    • TypeObject (single object)
    • Date of publishing2021-09-30
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights