Publish your products
CSJ EXIT/ROOF ACCESS
CSJ EXIT/ROOF ACCESS

    CSJ EXIT/ROOF ACCESS

    4.8 out of 5 stars4.8(11 reviews)

    This product is subject to regional limitations.

    CSJ 1211 is a smoke exhaust and also has the functionality of an exit/roof access, flat roof window with an 2-layer or 3-layer ISJ dome top unit. The window can be installed in roof pitches between 0° and 15°the frame and sash of the VELUX dome is made of white PVC and needs a top unit to complete the installation. The motor comes in separate packaging and must be fitted to the sash and frame. Subsequently, the motor must be connected to the smoke ventilation control unit (24 V).

    The VELUX staircase smoke exhaust/exit dome is a simple smoke exhaust solution only for staircases and dome can also be opened to let in fresh air for comfort ventilation, or provide an easy access to the roof.

    Sizes :Structural openings W x H : mm
    1201201200 x 1200
    1501001500 x 1000
    Technical specification
    • Unique ref.CSJ-E
    • Product familyRoof exits
    • Product groupFlat Roof
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe
    Croatia
    Czech Republic
    Germany
    Latvia
    Switzerland
    Ukraine