Publish your products
Electric flat roof exit CXU
Electric flat roof exit CXU
Electric flat roof exit CXU
Electric flat roof exit CXU
Electric flat roof exit CXU
Electric flat roof exit CXU

    Electric flat roof exit CXU

    Glass rooflight electric exit CXU offers easy access to the roof for repair or maintenance. It comes complete with a mandatory safety and ventilation switch kit for CXU, which ensures safe exit to the roof by offering entrapment and fall-through protection. The kit makes it simple for the user to open and fix the glass rooflight at 60 degrees when exiting, and to close the window when on the roof. Furthermore, the kit is uniquely designed with an integrated rain sensor that automatically closes the glass rooflight in the event of rain. Glass rooflight electric exit CXU is compatible with the VELUX exit power supply – KES 305 EU.




    Window Sizes
    :
    Structural openings
    W x H mm:
    Effective daylight
    areas: m²
    Geometric free
    area: m²
    1501001510 x 1010
    1.35
    0.31
    120120
    1210 x 1210
    1.3
    0.28
    100100
    1010 x 1010
    0.88
    0.24
    Technical specification
    • Unique ref.CXU-E
    • Product familyCraftsman's exit
    • Product groupFlat Roof
    • TypeObject (single object)
    • Date of publishing2025-05-02
    • Edition number1
    Related
    • Material mainPlywood
    • Material secondaryGlass
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Austria
    Türkiye
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit