Publish your products
ISG2093 CVP0573QFB
ISG2093 CVP0573QFB
ISG2093 CVP0573QFB
ISG2093 CVP0573QFB
ISG2093 CVP0573QFB

    ISG2093 CVP0573QFB

    Product assembly for flat roofs with flat glass top unit ISG 2093 and a vented bottom unit CVP 0573QFB


    The assembly includes a top unit and a vented bottom unit. The top unit is type ISG 2093, and the vented bottom unit is type CVP 0573QFB with an insulated glazing unit. The top unit consists of aluminium profiles and a toughened glass pane. The frame of the bottom unit is made of white PVC.

    The combination of the ISG 2093 top unit and the CVP 0573QFB bottom unit provides a modern architectural appearance, excellent thermal performance, and a factory-tested system solution.

    IMPORTANT NOTE: This product is subject to regional limitations. Please check availability on the Regions tab.


    Technical Highlights

    - Installation range: 2°–15° roof pitch

    - Burglary-resistant flat roof window with splinter-proof security glazing

    - Compatible with VELUX ACTIVE with NETATMO for a healthier indoor climate through sensor-based ventilation. Control the window remotely via smartphone or voice.

    - Integrated rain sensor automatically closes the VELUX electric flat roof window when it starts raining.

    - Cable: without plug 2.2 m

    - CEKAL certified


     

    Size Table (all dimensions in mm)

    Code Sa Sb Fa Fb La Lb Ra Rb Ea Eb Aa Ab
    60060435435463463559559600600780780784784
    6009043573546376355985960090078010807841084
    80080635635663663759759800800980980984984
    900907357357637638598599009001080108010841084
    9012073510357631063859115990012001080138010841384
    100100835835863863959959100010001180118011841184
    100150835133586313639591459100015001180168011841684
    120120103510351063106311591159120012001380138013841384


    Table legend:

    Sa/b - Sash aperture,

    Fa/b - Frame aperture,

    La/b - Lining groove,

    Ra/b - Roof opening,

    Ea/b - External frame,

    Aa/b - Top glazing unit

    For more guidance, please download the DWG and PDF documents with the detailed cross sections of the product with dimension lines!


    Code    La (m)  Lb (m)  Effective daylight area (m²)          
    60060 0.559 0.559 0.31      
    60090 0.559 0.859 0.48      
    80080 0.759 0.759 0.58      
    90090 0.859 0.859 0.74      
    90120 0.859 1.159 1.00      
    100100 0.959 0.959 0.92      
    100150 0.959 1.459 1.40      
    120120 1.159 1.159 1.34     ---------------
    Specification
    • Technical Values

      Overview of technical values for the product, covering among other, CE marking in accordance with EN 1873 or EAD200062-00-0401.

      Window
      characteristics
      CFP 0073U
      + ISG 2093
      Air permeability, [class]4
      Thermal transmittance Urc,ref300 (CE-marked) (U-value)0.78
      Arc, ref300 (U-value transmission area)3.7
      Light transmittance (τv) (t)0.73
      Sound insulation (Rw) Rw,dB [dB]37
      Total solar energy transmittance (g-value) (g)0.53
      Ultraviolet transmittance (τuv) (tuv)0.05
      Burglar resistance window [class]RC2
      Frame factor0.26
      Air permeability, [class]4
      Reaction to fire [class]B-s1,d0
      Bonding of cover glass (glass of top unit) [class]ΔX≥0.75
      External fire performance - European [class]NPD
      External fire performance - British [class]N/A
      Impact resistance [class]3
      Impact resistance large soft body [class]SB 1200
      Impact resistance small hard body [class]N/A
      Rain noise (Lia)<It/> 50 dB
      Resistance to downward loadsN/A
      Resistance to fire [class]NPD
      Resistance to snow load*
      Resistance to upward loadN/A
      Resistance to wind load [class]C3
      Water tightness [class]9A

       

      Net Weight:

      Code ISG 2093
      Net Weight (kg)
      CVP 0573QFB
      Net Weight (kg)   
      Total Assembly
      Weight (kg)   
      060060   11.065 25.893 36.958
      060090   14.367 39.698 54.065
      080080   15.796 42.854 58.650
      090090   18.570 48.478 67.048
      090120   22.771 59.547 82.318
      100100   21.385 55.677 77.062
      100150   33.504 78.289 111.793
      120120   27.872 72.267 100.139
    Technical specification
    • Unique ref.ISG2093-CVP0573QFB
    • Product familyCVP with ISG2093
    • Product groupFlat Roof Window Generation 1 with ISG2093
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryPlastic
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe
    France
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit