Publish your products
IT Side-by-Side Twin
IT Side-by-Side Twin
IT Side-by-Side Twin
IT Side-by-Side Twin
IT Side-by-Side Twin
IT Side-by-Side Twin

    IT Side-by-Side Twin

    Two windows next to each other, 18mm frame distance, no middle rafter, VELUX trimmers type EMT on top and at the bottom.

    The Side-by-Side Twin installation type transforms two individual roof windows into a coordinated daylight solution that is easier to specify, visualize, and install.


    Installation type - Object Type Description


    Speed up your early design process with pre-defined VELUX installation solutions.

    Use Installation Types to quickly explore daylight concepts, roof layouts, window sizes, and roof window placements without committing to detailed product specifications too early in the project.

    These lightweight BIM objects are specifically developed for concept and schematic design stages. Geometry and product information are intentionally simplified, allowing you to focus on space, daylight, proportions, and overall design intent while maintaining maximum flexibility for later project development.

    Switch between different roof window sizes and configurations to identify the solution that best fits your design. Once the project requirements become clearer, refine the selected Installation Type into specific VELUX roof windows with detailed performance data, operation type, glazing, finishes, blinds, shutters, and accessories.

    When your project requires detailed geometry and specification-ready product information, continue the design process using CoBIM and the VELUX Revit Add-in.



    Why choose Side-by-Side Twin?

    While several VELUX solutions allow two roof windows to be placed next to each other, Side-by-Side Twin is specifically designed to create the most integrated appearance and maximize the usable space beneath the windows.

    The key differentiator is the exceptionally small frame distance of only 18 mm. From both inside and outside the building, the windows appear almost as a single glazed opening separated only by a slim mullion.

    Unlike conventional twin-window installations, no central rafter extends below the window line. Special EMT trimmers transfer the structural loads above and below the opening, creating a cleaner interior finish and preserving valuable headroom and room volume.

    The integrated installation package combines flashing, EMT trimmers, insulation frame, underfelt collar, and cover plate into a coordinated solution that simplifies installation and helps achieve a durable, weather-tight result.


    Key Benefits

    - Wider daylight opening than a single roof window
    - Minimal 18 mm frame distance between windows
    - Valuable headroom and room volume
    - No visible central rafter below the glazing
    - Enhanced views and stronger connection to the outdoors
    - Increased natural ventilation potential
    - Factory-engineered installation system
    - Faster and simpler installation process
    - Consistent detailing and weather performance


    Window
    Code
    Width
    in mm
    Height
    in mm
    Effective Daylight Area 
    in m2
    2 x CK02 2 x 550 = 1100 778 2 x 0.22 = 0.44
    2 x CK04 2 x 550 = 1100 978 2 x 0.29 = 0.58
    2 x CK06 2 x 550 = 1100 1178 2 x 0.37 = 0.74
    2 x FK04 2 x 660 = 1320 978 2 x 0.38 = 0.76
    2 x FK06 2 x 660 = 1320 1178 2 x 0.47 = 0.94
    2 x FK08 2 x 660 = 1320 1398 2 x 0.58 = 1.16
    2 x MK04 2 x 780 = 1560 978 2 x 0.47 = 0.94
    2 x MK06 2 x 780 = 1560 1178 2 x 0.59 = 1.16
    2 x MK08 2 x 780 = 1560 1398 2 x 0.72 = 1.44
    2 x MK10 2 x 780 = 1560 1600 2 x 0.85 = 1.470
    2 x MK12 2 x 780 = 1560 1800 2 x 0.97 = 1.94



    Specification
    • Variant content for the flashing

      One Flashing box:

      • One top flashing section with foam gasket and tile support

      • Two side sections with foam gaskets

      • One bottom flashing section with flexible apron and foam gasket

      • One high-lying middle gutter

      • Four side frame covers

      • Two bottom frame covers

      • Clips and screws

      • Fixing brackets

      One box with LBY set, twin, white, a=18:

      • One strength profile pair packed

      • One cover plate, white or wooden Look, Al

      • One receiver brackets Box, EB-

      • One beam Hangers Box, EMT

      • One BBX Vapour Barrier strip Comp.

      • One instruction, LBY -021B

      One box with EMT:

      • One set of two mini trimmers EMT


      Additional installation products needed:

      • Vapour barrier collar BBX, horizontal twin - BBX 0021B


      The windows in the combination can be selected according to the functional needs.

    Technical specification
    • Unique ref.IT-side-by-side-twin
    • Product familyWindows
    • Product groupInstallation Types
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryPine
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe North America South America Oceania Asia
    Albania
    Anguilla
    Argentina
    Australia
    Japan
    Andorra
    Antigua and Barbuda
    Bolivia
    New Zealand
    Türkiye
    Austria
    Aruba
    Brazil
    Belgium
    Barbados
    Chile
    Bosnia and Herzegovina
    Belize
    Colombia
    Bulgaria
    Bermuda
    Ecuador
    Croatia
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Cyprus
    Canada
    French Guiana
    Czech Republic
    Caribbean Netherlands
    Guyana
    Denmark
    Cayman Islands
    Paraguay
    Estonia
    Collectivity of Saint Martin
    Peru
    Finland
    Costa Rica
    Suriname
    France
    Cuba
    Uruguay
    Gibraltar
    Curaçao
    Venezuela
    Greece
    Dominica
    Hungary
    Dominican Republic
    Iceland
    El Salvador
    Ireland
    Greenland
    Italy
    Grenada
    Latvia
    Guadeloupe
    Liechtenstein
    Guatemala
    Lithuania
    Haiti
    Luxembourg
    Honduras
    Malta
    Jamaica
    Moldova
    Martinique
    Monaco
    Mexico
    Montenegro
    Montserrat
    Netherlands
    Nicaragua
    North Macedonia
    Panama
    Norway
    Puerto Rico
    Poland
    Saint Kitts and Nevis
    Portugal
    Saint Lucia
    Romania
    Saint Pierre and Miquelon
    San Marino
    Saint Vincent and the Grenadines
    Serbia
    Saint-Barthélemy
    Slovakia
    Sint Maarten
    Slovenia
    The Bahamas
    Spain
    Trinidad and Tobago
    Sweden
    Turks and Caicos Islands
    Switzerland
    U.S. Virgin Islands
    Ukraine
    United States
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit