Publish your products
NIMBUS II MESSING SHOWER MIXER EXPOSED 63, 5 T.SPT S130
NIMBUS II MESSING SHOWER MIXER EXPOSED 63, 5 T.SPT S130
    Venlo

    NIMBUS II MESSING SHOWER MIXER EXPOSED 63, 5 T.SPT S130

    NIMBUS II MESSING SHOWER MIXER EXPOSED 63, 5 T.SPT S130
    Technical specification
    • Unique ref.F3071
    • Product familyNIMBUS II MESSING
    • Product groupShower Mixer
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)174
    • Width (mm)205
    • Depth (mm)171
    Related
    • Material mainBrass
    • Weight Net (Kg)1.453
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit