Publish your products
EMPTY 4130 design by Xuclà
Vibia

EMPTY 4130 design by Xuclà

Empty is an outdoor lamp that boasts different functions, where matter and light are integrated into a single body. Empty is a sculpture by day and will surprise you with the light it gives off at night. Designed by Xuclà.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-empty-4130_ul-certificate
  • Product familyLuminaries for External Lighting
  • Product groupOutdoor
  • TypeObject (single object)
  • Date of publishing2020-12-30
  • Edition number1
  • Height (inches)27.5
  • Width (inches)17.75
  • Depth (inches)17.75
Related
  • Material mainConcrete
  • Material secondaryAluminum
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)109.57
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Puerto Rico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit