Publish your products
Flat 5926 ceiling single L UL
Flat 5926 ceiling single L UL
    Vibia

    Flat 5926 ceiling single L UL

    Flat lamps are a creation from the designer Ichiro Iwasaki. The discs of light descend from the ceiling to form a pendant, where the planes of reflected light blend in with the architecture. All the models in the Flat collection incorporate LED lighting and are available in a range of neutral color tones.
    Specification
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technical specification
    • Unique ref.vibia-flat-5926_ul-certificate
    • Product familyLuminaries for Internal Lighting
    • Product groupFlat
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    • Height (inches)14.18
    • Width (inches)35.44
    • Depth (inches)35.44
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)22.22
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Puerto Rico
    United States