Publish your products
Halo Jewel 2355 Design by Martin Azua
Vibia

Halo Jewel 2355 Design by Martin Azua

Hanging lamp. Providing an ambient or indirect light through its vertical methacrylate diffuser. The diffuser is supported by a fine grade steel structure. By combining several units of differing heights a more dynamic effect can be achieved for larger spaces.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-halo-jewel-2355_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupPendant Lamps
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Width (inches)1.5
  • Depth (inches)1.5
Related
  • Material mainAcrylic
  • Material secondaryAluminum
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)3.74
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit