Publish your products
Halo Wall 2360 Design by Martin Azua
Vibia

Halo Wall 2360 Design by Martin Azua

Wall sconce. Through its double methacrylate cover, it achieves a diffused quality lighting using LED technology that remains hidden. Material converted into light almost magically.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-halo-wall-2360_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupWall Fixture
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Height (inches)1.5
  • Width (inches)40.25
  • Depth (inches)2.25
Related
  • Material mainAcrylic
  • Material secondaryAluminum
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)3.3
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC002892
  • ETIM NameCeiling-/wall luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit