Publish your products
Sticks 7348 floor single M UL
Sticks 7348 floor single M UL
    Vibia

    Sticks 7348 floor single M UL

    Sticks Floor lamp with individual rod, producing ambient lighting effect or indirect light depending on rod rotation. Includes electric cable with plug to facilitate installation.
    Specification
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technical specification
    • Unique ref.vibia-sticks-7348_ul-certificate
    • Product familyLuminaries for Internal Lighting
    • Product groupSticks
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    • Height (inches)85.04
    • Width (inches)5.12
    • Depth (inches)5.12
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)18.51
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLight Fixture
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Puerto Rico
    United States