Publish your products
Top 1170 wall or ceiling XL UL
Top 1170 wall or ceiling XL UL
Top 1170 wall or ceiling XL UL
Top 1170 wall or ceiling XL UL
    Vibia

    Top 1170 wall or ceiling XL UL

    Top 1170 is a ceiling and wall lamp. It features simple lines that blend in with the surfaces attached. The light reflected by the glass diffuser is confined within the rosette as if the light were framed.
    Specification
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technical specification
    • Unique ref.vibia-top-1170_ul-certificate
    • Product familyLuminaries for Internal Lighting
    • Product groupTop
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    • Height (inches)4.53
    • Width (inches)35.44
    • Depth (inches)35.44
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)11.68
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_46
    • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    Puerto Rico
    United States