Publish your products
VK681 - Model V-BB (Back to Back) Specific Application Attic Sprinkler
Archived

VK681 - Model V-BB (Back to Back) Specific Application Attic Sprinkler

The Viking Model V-BB (Back to Back) Attic Sprinklers are UL Listed for both wet and dry pipe systems in combustible and non-combustible sloped attic spaces, and can be installed with steel or CPVC piping. (CPVC is allowed on wet pipe systems only.) When used with Viking's Model V-SD (Single Directional) and VK696 Attic Upright sprinklers, it is possible to utilize a single line of piping at the attic peak, eliminating the need for branch lines and greatly reducing the number of required sprinklers and associated materials. The Model V-BB is a glass bulb design with a temperature rating of 200° F, and is offered in either standard brass or ENT plating for areas subject to corrosion. The Viking Model V-BB Attic Sprinkler provides a reduced response time due to its narrow ridge spacing of 6 ft (1,8 m) and long throw pattern (up to 30 ft in each direction measured horizontally), and is offered in three different slope ranges and two different orifice sizes (K=5.6 or 8.0).
Specification
  • K-Factor: K8.0 (115)

    Manufacturer: Viking

    Page: F_042915

    Part Number: 19627,19801,19754,19626,19798,19751

    VK Number: VK681

    Additional Information: NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

    Max Pressure: 175 psi (12 bar)

    Response Type: Fast-Attic

    Occupancy Type: Special

    Thread Size: None

    Min Spacing: Per Standards / Listings

    Max Spacing: Per Standards / Listings

Technical specification
  • Unique ref.vk681-fast-attic-back-to-back-sprinkler-k80
  • Product familyViking Fire Sprinklers
  • Product groupViking - Attic Sprinkler / Back to Back
  • TypeObject (single object)
  • Date of publishing2021-01-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • ETIM CodeEC011371
  • ETIM NameSpray sprinkler
  • UNSPSC nameFire sprinkler heads
  • UNSPSC code46191610
  • Uniclass 2015 CodePr_70_55_97_84
  • Uniclass 2015 DescriptionSprinkler heads
  • CSI MasterFormat 2014 Code21 13 00
  • CSI MasterFormat 2014 TitleFire-Suppression Sprinkler Systems
  • OmniClass Number23-29 33 11
  • OmniClass TitleWater Based Suppression Equipment
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit