Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
viriyalohakij/products/7ddbf8bf-3cd0-440d-a8db-a3b27e98a879
Home
Categories
Building Materials
Sheet Materials
Viriyalohakij Decorative Metal Sheet VD-090-18
Available in United States
VIRIYALOHAKIJ วิริยะโลหะกิจ
Follow
Viriyalohakij Decorative Metal Sheet VD-090-18
Download
Technical specification
Technical specification
Unique ref.
viriyalohakij-decorative-metal-sheet-vd-090-18
Product family
Construction
Product group
Metal Sheet
Type
Building Material
Date of publishing
2026-07-23
Edition number
1
Height (mm)
1000
Width (mm)
120
Depth (mm)
18
Related
Related
Material main
Metal
Material secondary
Metal
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Building Materials - Sheet Materials
Similar products
VIRIYALOHAKIJ วิริยะโลหะกิจ
Viriyalohakij Decorative Metal Sheet VD-700-16
Download
VIRIYALOHAKIJ วิริยะโลหะกิจ
Viriyalohakij Decorative Metal Sheet VD-160-16
Download
VIRIYALOHAKIJ วิริยะโลหะกิจ
Viriyalohakij Decorative Metal Sheet VD-650-25
Download
VIRIYALOHAKIJ วิริยะโลหะกิจ
Viriyalohakij Decorative Metal Sheet VD-090-20
Download
VIRIYALOHAKIJ วิริยะโลหะกิจ
Viriyalohakij Decorative Metal Sheet VD-900-AB
Download
Valders Stone & Marble
Limestone Material available in 30 color-finish options
Download