Publish your products
Cementine VitrA Tile Collection
Cementine VitrA Tile Collection
Cementine VitrA Tile Collection
Cementine VitrA Tile Collection
Cementine VitrA Tile Collection
Cementine VitrA Tile Collection
Cementine VitrA Tile Collection
    Archived

    Cementine VitrA Tile Collection

    Cementine porcelain collection softens the bold look of exposed concrete through a mixture of cement and marble dust. Its decors, inspired by the early 20th century houses of Italy’s Tuscan region, are a reinterpretation of vintage decors through a modern design aesthetic. A representation of perfect harmony between the old and the new, the collection offers a broad range of options in 4 sizes, 5 different colours, and 15x15 cm sized decors that can be used together with all of the five colours
    Specification
    • Body type: Wall & Colorbody Porcelain 

      Color: White, Cream, Mink, Grey, Anthracite

      Size: 60x120, 30x120, 60x60, 30x60, 30x60W, 30x30, 8.5x60, 15x15, 5x5

      Surface: Matt, Lappato

      Antislip: R10B

      Thickness:7mm, 7,5mm, 9mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Technical specification
    • Unique ref.VitrA-Floor-Wall-Tile-Cementine-Concrete
    • Product familyTiles
    • Product groupFloor & Wall Tile
    • TypeBuilding Material
    • Date of publishing2022-08-01
    • Edition number1
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit