Publish your products
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
Color 2.0 VitrA Tile Collection
    Archived

    Color 2.0 VitrA Tile Collection

    3.2 out of 5 stars3.2(5 reviews)

    Designs that come to life with colours. Introducing VitrA's latest Color2.0 collection, meticulously crafted to redefine living spaces. Revel in its evocative hues, a modular framework that liberates artistic expression, and a spectrum of sizes that cater to every vision. Steeped in contemporary trends, the Color2.0 Collection encapsulates a vibrant lifestyle with an expansive palette of 21 hues, ushering in infinite combinations. Alongside six distinct size options and adherence to the international RAL colour standard, it introduces a distinct finesse to spaces and refreshes architectural aesthetics. Venture beyond convention with Color2.0. Its audacious union of imagination and vivid tones crafts unparalleled atmospheres. The collection's lighter, pastel shades evoke refined elegance, while its rich and accented hues infuse spaces with zest. The interplay of tones revitalizes, and the juxtaposition of stark contrasts conjures captivating milieus. The modular dimensions and patterns of VitrA Color2.0, animated by colour, evoke profound emotions. The selection of sizes, ranging from 5x5, 5x20, 10x10, 10x30, 15x15, to 20x20, leaves an enduring impression. The inherent modularity enhances spaces with its versatile “mix & match” possibilities, and the seamless tonal transitions epitomize ageless design prowess. Unleash unparalleled creativity with VitrA Color2.0.

    Specification
    • Body type: Floor Tile

      Color: White, Light grey, Pine, Coral, Oxide red, Midnight blue, Azure, Pool blue, Lush green, Soap green, Utra white, Sand yellow, Turmeric, Zinc grey, Rose cream, Dark Amber, Greige, Stone, Dark grey, Anthracite, Black

      Size: 20x20, 15x15, 10x30, 10x10, 5x20, 5x5

      Surface: Matt

      Thickness: 6mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Technical specification
    • Unique ref.VitrA-Floor-Wall-Tile-Color2-0-Ceramic
    • Product familyTiles
    • Product groupFloor & Wall Tile
    • TypeBuilding Material
    • Date of publishing2023-09-16
    • Edition number1
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit