Publish your products
Liquid x Tom Dixon VitrA Tile Collection
Liquid x Tom Dixon VitrA Tile Collection
Liquid x Tom Dixon VitrA Tile Collection
Liquid x Tom Dixon VitrA Tile Collection
Liquid x Tom Dixon VitrA Tile Collection
Liquid x Tom Dixon VitrA Tile Collection
Liquid x Tom Dixon VitrA Tile Collection
Liquid x Tom Dixon VitrA Tile Collection
Liquid x Tom Dixon VitrA Tile Collection
    Archived

    Liquid x Tom Dixon VitrA Tile Collection

    Designed to stand the test of time, the Liquid collection provides the vision for the bathroom of tomorrow – defining a new standard in bathroom products for home, hospitality and commercial spaces. The lines of Liquid are unmistakably contemporary but also call on a forgotten sense of solidity – a permanence more often associated with the ceramics and engineering heritage of the Victorian era.

    Specification
    • Body type: Wall Tiles

      Color: White, Grey, Black, Ecru, Sage

      Size: 20x20cm

      Surface: Glossy

      Thickness options: 6mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Technical specification
    • Unique ref.VitrA-Wall-Tile-Liquid-x-Tom-Dixon-Ceramic
    • Product familyTiles
    • Product groupWall Tile
    • TypeBuilding Material
    • Date of publishing2022-02-21
    • Edition number1
    • Height (mm)200
    • Width (mm)200
    • Depth (mm)6
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inUnited Kingdom
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 15 13
    • OmniClass TitleWall Tiles
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit