Publish your products
ALUM. Windwall Glass Screen System
ALUM. Windwall Glass Screen System
ALUM. Windwall Glass Screen System
ALUM. Windwall Glass Screen System
ALUM. Windwall Glass Screen System
ALUM. Windwall Glass Screen System
ALUM. Windwall Glass Screen System

    ALUM. Windwall Glass Screen System

    The ALUM. WINDWALL system is an alternative addition to our windwall system and is typically used at amenity deck levels in high-rise residential projects or by poolside.

    Windwall system applications require custom engineering solutions and hence every windwall design is project specific and depends on floor elevation, wind loads, layout, and location of the building.

    Specification
    • Post Material:  Aluminum 

      Post Finish:  Powder Coat
      Super Polyester or (AAMA 2604) or Powder Coat PVDF (AAMA 2605)

      Size/Spacing:
      2 1/4”x5 7/16” Square post @ 4’-0” max. O.C.
      4’-0” ~ 8’-0” Height Eco Windwall.
      Anchored, Cored or Welded mount.

      Infill:  Glass
      Infill Finish: 
      Clear, Tinted or Frit

      Size/Spacing:
      Min. 1/2” laminated glass with SGP interlayer ¹
      Glass standard thickness: 1/2”, 5/8”, 3/4”
      Interlayer standard thickness, SGP: 0.035” , 0.06”

    Technical specification
    • Unique ref.alum-windwall-glass-screen-system
    • Product familyOthers
    • Product groupWINDWALL
    • TypeBuilding Material
    • Date of publishing2023-04-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit