Publish your products
SHOE Glass Railing System
SHOE Glass Railing System
SHOE Glass Railing System
SHOE Glass Railing System
SHOE Glass Railing System
SHOE Glass Railing System
SHOE Glass Railing System
SHOE Glass Railing System
SHOE Glass Railing System

    SHOE Glass Railing System

    3.8 out of 5 stars3.8(16 reviews)

    SHOE™ Structural Glass Railing System (U.S. Patent #9127474) is an aluminum glass railing system with a patented compression set aluminum base shoe system.  SHOE™ Glass Railing is a great choice for commercial interior or exterior, balcony railing or stair railing applications.

    This architectural railing solution provides fall protection barrier without obstruction to view or an unsightly barrier.

    SHOE™ Aluminum Glass Railing can be either top or fascia mounted. It is available with a glass bracket mounted handrail, round top cap or a U-channel top cap.
    Base shoe is available in stainless steel or an anodized aluminum cladding.

    VIVA Railings dry set system reduces the installation time by almost 50%, hence a reduced final cost to the customer.

    Specification
    • Base Material:
      Aluminum SHOE with cladding option

      Finish:
      #6 Satin or Powder Coat

      Size:
      2.75"x4" SHOE base, 5'-0" max. O.C. glass infill

      Mounting Options
      Fascia or Top mount.


      INFILL MATERIAL:  Glass

      1. A.  Glass Finish:
        Clear, Tinted or Frit

      Size/Spacing for Glass Finish:

      Min. 3/8" laminated glass with PVB or SGP interlayer ¹
      Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
      Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"


      TOP RAIL MATERIAL:

      1. A.  Stainless Steel U-Cap
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for U-Cap: 1" Height U-Cap
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
      1. B. Stainless Steel U-Cap with LED
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  1" Height U-Cap with LED LINEAR

      2. C. Wood (Red Oak, Cherry or Maple):  #6 Satin
        Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR


      HANDRAIL MATERIAL:

      1. A. Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
      1. B. Stainless Steel Tube with LED
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

      2. C. Wood (Red Oak, Cherry or Maple):  #6 Satin
        Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR
      1. IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
      2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      3. Other species available upon request.

      Keywords: Alumium Railings, Aluminum Rail, Economical Railings, Glass Railing, Frameless Railing, Post Free Railing, glass rail, rail system, glass railing system, glass rails, glass stair rail, glass rail

    Technical specification
    • Unique ref.shoe-glass-railing-system
    • Product familyStructural Glass Railing
    • Product groupStructural Glass Railing
    • TypeBuilding Material
    • Date of publishing2021-06-15
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit